Data Fields |
|
struct { |
| vuint32_t Timeout |
| vuint8_t TES0: 1 |
| vuint8_t TES1: 1 |
| vuint8_t TES2: 1 |
| vuint8_t TES3: 1 |
| vuint8_t TES4: 1 |
| vuint8_t Reserved3: 3 |
| vuint8_t ESF0: 1 |
| vuint8_t ESF1: 1 |
| vuint8_t ESF2: 1 |
| vuint8_t ESF3: 1 |
| vuint8_t ESF4: 1 |
| vuint8_t Resevered2: 3 |
| vuint16_t HardwareEnable |
| vuint16_t TEH |
| vuint8_t Reserved: 4 |
| vuint8_t TM: 2 |
| vuint8_t PS: 2 |
| vuint8_t FOM: 2 |
| vuint8_t FOP: 6 |
| } | P |
|
vuint32_t | A [3u] |
The documentation for this union was generated from the following file: